- Current Sensing MOSFETs
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
IM67D130A
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AEC-Q103-003 qualifiedYes
-
AOP130 dBSPL
-
ClassificationAEC-Q103-003
-
Current Consumption980 µA
-
GreenRoHS compliant, Halogen free
-
InterfacesDigital PDM
-
LFRO28 Hz
-
Package dimensions4.00 x 3.00 x 1.20 mm³
-
Sensitivity-36 dBFS
-
SNR67 dB(A)
-
Supply Voltage1.62 - 3.60 V
| Recommended | ||
|
OPN
|
IM67D130AXTSA2 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
SG
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
SG
|
Features
- High dynamic R 103 dB speech performance
- Signal to noise ratio of 67 dBSPL
- <1% harmonic distortions up to high SPL
- Acoustic overload point at 130 dBSPL
- Increased operating R: TA= -40°C …105 °C
- Digital PDM output
Benefits
- Very fast analog to digital conversion
- Enlarged operating temperature
- Low frequency roll-off
- Extended availability
- Close sensitivity matching
- Close phase matching
- Clear speech up to high SPL levels
Share in WeChat
Scan the QR code with your WeChat App to share this page.